USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerLogic ION7550/ION7650 series
Schneider Eletric P760ANC Picture

P760ANC

Schneider Eletric P760ANC Picture
P760ANC

ION755/765 exp card retrofit 8DI + 4AI -20mA + 4AO -20mA tropicalised

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,805.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    device short name
    P760A
    product or component type
    I/O expansion module
    range compatibility
    PowerLogic ION7550 ION7550 energy and power quality meter
    PowerLogic ION7650 ION7650 energy and power quality meter
    Complementary
    number of inputs
    8 digital
    4 analog 0...20 mA
    number of outputs
    4 analog 0...20 mA
    Environment
    tropicalisation
    2
    Ordering and shipping details
    Category
    09755 - POWERLOGIC ION 75/76 ACCESSORIES
    Discount Schedule
    PM1
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    Yes
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    PowerLogic ION7550 / ION7650 I/O Card (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /