USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerLogic ION7550/ION7650 series
Schneider Eletric P760AKA Picture

P760AKA

Schneider Eletric P760AKA Picture
P760AKA

ION755/765 exp card retrofit 8 DI + 4 AO - 20 mA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,085.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    device short name
    P760A
    product or component type
    I/O expansion module
    range compatibility
    PowerLogic ION7550 ION7550 energy and power quality meter
    PowerLogic ION7650 ION7650 energy and power quality meter
    Complementary
    number of inputs
    8 digital
    4 analog 0...20 mA
    Ordering and shipping details
    Category
    09755 - POWERLOGIC ION 75/76 ACCESSORIES
    Discount Schedule
    PM1
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    Yes
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Korean
    • Portuguese
    • French
    • Hungarian
    • German
    • Chinese
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    PowerLogic ION7550 / ION7650 I/O Card (Version 0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /