USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric P6M Picture

View all SurgeArrest Essential

SurgeArrest Essential - P6M

Schneider Eletric P6M Picture
View all SurgeArrest Essential
SurgeArrest Essential - P6M

APC Essential SurgeArrest, 6 outlets, 4 ft cord, metal housing, 120V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Essential SurgeArrest, 6 outlets, 4 ft cord, metal housing, 120V
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Number of Outlets
    6
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Power
    1875 W
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    0.0 A
    Cord Length
    4 feet (1.22 meters)
    Maximum Input Current
    15 A
    Surge Protection and Filtering
    Surge energy rating
    540 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    0.0 dB
    Peak Current Common Mode
    0.0 kA
    NM Surge Response Time (ns)
    0.0 NS
    Let Through Voltage Rating
    330
    Physical
    Net Weight
    1.54 lbs (0.7 kg)
    Maximum Height
    12.24 inches (311.0 mm)
    Maximum Width
    2.48 inches (63.0 mm)
    Maximum Depth
    1.5 inches (38.0 mm)
    Shipping Weight
    1.76 lbs (0.8 kg)
    Shipping Height
    13.2 inches (335.0 mm)
    Shipping Width
    3.94 inches (100.0 mm)
    Shipping Depth
    46.0 inches (1168.0 mm)
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    15.5 x 9 x 12.75 inches
    Master Carton Weight
    11.0 kg
    SCC Codes
    1073130424827 6
    Color
    Grey
    Units per Pallet
    288.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-50000 feet (0-15000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $25000
    UL 1449 TVSS Rating
    330
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/20/18
    Size 213.2 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 6/28/17
    Size 1.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 6/11/18
    Size 602.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.