USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all SurgeArrest Essential
Schneider Eletric P62 Picture

P62

Schneider Eletric P62 Picture
P62

APC Essential SurgeArrest 6 Outlet 2 Foot Cord, 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 6 Outlet 2 Foot Cord, 120V
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Number of Outlets
    6
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Power
    1200 W
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Cord Length
    2 feet (0.61 meters)
    Maximum Input Current
    15 A
    Surge Protection and Filtering
    Surge energy rating
    540 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Normal Mode
    26 kA
    Peak Current Common Mode
    36.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Physical
    Net Weight
    0.7 lbs (0.32 kg)
    Maximum Height
    11.25 inches (286.0 mm)
    Maximum Width
    2.0 inches (51.0 mm)
    Maximum Depth
    1.5 inches (38.0 mm)
    Shipping Weight
    0.7 lbs (0.32 kg)
    Shipping Height
    11.63 inches (295.0 mm)
    Shipping Width
    3.25 inches (83.0 mm)
    Shipping Depth
    1.5 inches (38.0 mm)
    Master Carton Units
    6.0
    Master Carton Dimensions (Length x Width x Height)
    11.62 x 6.75 x 6.75 inches
    Master Carton Weight
    2.34 kg
    Color
    White
    Units per Pallet
    1320.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Approvals
    ETL
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $50000
    UL 1449 TVSS Rating
    500
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents

    Language
    • English
    • Spanish
    • French
    User guide
    Date
    Size
    Add to My Documents
    Essential SurgeArrest P62/P610/P66/P6N (Version 4)
    Essential SurgeArrest P62/P610/P66/P6N (Version 4)
    Essential SurgeArrest P62/P610/P66/P6N (Version 4)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Personal Surge Protectors (Version 1)
    Date 1/28/19
    Size 776.8 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Personal Surge Protectors (Version 1)
    Date 1/28/19
    Size 602.2 KB
    Date 1/28/19
    Size 147.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /