USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerLogic ION6200 series
Schneider Eletric P620PD Picture
Discontinued

P620PD

Schneider Eletric P620PD Picture
Discontinued
P620PD

ION6200 - high voltage AC plug-in power supply (480 VAC)

Show more characteristics
P620PDP620PD  has not been replaced. Please contact your customer care center for more information.
  • Price*
    134.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product or component type
    Power supply module
    Complementary
    [Us] rated supply voltage
    480 V AC
    Ordering and shipping details
    Category
    09751-POWERLOGIC ION 6200 HARDWARE
    Discount Schedule
    PM1
    GTIN
    00785901731832
    Package weight(Lbs)
    1.87 lb(US) (0.850 kg)
    Returnability
    Yes
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /