USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerLogic ION6200 series
Schneider Eletric P620PB Picture

P620PB

Schneider Eletric P620PB Picture
P620PB

ION6200 - Standard plug-in power supply (100-240 VAC at 50-60 Hz or 110-300 VDC)

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    142.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product or component type
    Power supply module
    Complementary
    [Us] rated supply voltage
    100...240 V AC 50/60 Hz
    110...300 V DC
    Ordering and shipping details
    Category
    09751 - POWERLOGIC ION 6200 HARDWARE
    Discount Schedule
    PM1
    GTIN
    00785901310181
    Package weight(Lbs)
    0.05 kg (0.1 lb(US))
    Returnability
    Yes
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /