USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerLogic ION6200 series
Schneider Eletric P620KA0A0R Picture

P620KA0A0R

Schneider Eletric P620KA0A0R Picture
P620KA0A0R

ION6200 card - include RS485 PML+Modbus, w/o pulse, all measurement

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    620.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    device short name
    P620K
    product or component type
    Option
    range compatibility
    PowerLogic ION6200 ION6200 energy and power quality meter
    Complementary
    type of measurement
    Current
    Voltage
    Frequency
    Harmonic distorsion (I THD & U THD)
    Active and reactive power total
    Apparent power total
    Power factor
    Active and reactive energy
    Apparent energy
    Demand current (I1, I2, I3, Ig)
    Active and reactive power per phase
    Apparent power per phase
    number of outputs
    0
    communication port protocol
    Modbus RTU
    PML
    communication port support
    RS485
    tamperproof of settings
    Protected by access code
    mounting support
    Slot
    Ordering and shipping details
    Category
    09751 - POWERLOGIC ION 6200 HARDWARE
    Discount Schedule
    PM1
    GTIN
    00785901677536
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    Yes
    Country of origin
    CA
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /