USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric P6200A0A0D0A0A0R Picture
Discontinued

View all PowerLogic ION6200 series

PowerLogic ION6200 series - P6200A0A0D0A0A0R

Legacy

Schneider Eletric P6200A0A0D0A0A0R Picture
Discontinued
View all PowerLogic ION6200 series
PowerLogic ION6200 series - P6200A0A0D0A0A0R
Legacy

ION6200 meter (all measurmt) - w/display 480Vac 60Hz - std com - w pwd

Show more characteristics >
P6200A0A0D0A0A0R  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range
    PowerLogic
    product name
    PowerLogic ION6200
    device short name
    ION6200
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    Harmonic distortion
    device application
    Metering
    type of measurement
    Apparent power total
    Apparent power per phase
    Active and reactive energy
    Active and reactive power total
    Active and reactive power per phase
    Harmonic distorsion (I THD & U THD)
    Demand current (I1, I2, I3, Ig)
    Apparent energy
    Voltage
    Current
    Frequency
    Power factor
    supply voltage
    480 V AC 60 Hz
    network frequency
    50 Hz
    60 Hz
    Line Rated Current
    10 A
    poles description
    2P + N
    3P
    3P + N
    power consumption in VA
    0.05 VA
    display type
    7 segments LED + decimal point
    sampling rate
    64 samples/cycle
    measurement current
    0.005...12 A
    measurement voltage
    60...400 V AC 50...60 Hz between phase and neutral
    103.5...690 V AC 50...60 Hz between phases
    frequency measurement range
    50...60 Hz
    number of inputs
    0
    measurement accuracy
    0.3 % current
    0.3 % voltage
    +/- 1 % power factor
    +/- 0.1 % frequency
    +/- 0.5 % power
    +/- 0.5 % energy
    accuracy class
    Class 0.5 power conforming to IEC 60687
    Class 0.5 energy conforming to IEC 60687
    Class 0.5 power conforming to ANSI C12.20
    Class 0.5 energy conforming to ANSI C12.20
    number of outputs
    0
    communication port protocol
    ION
    Modbus RTU master : 19200 bauds,
    communication port support
    RS485 isolated screw terminal block
    transmission rate
    19200 bauds
    tamperproof of settings
    Protected by access code
    Environment
    electromagnetic compatibility
    ● electrostatic discharge immunity test, conforming to IEC 61000-4-2
    ● immunity to radiated fields, conforming to IEC 61000-4-3
    ● surge immunity test, conforming to IEC 61000-4-5
    ● immunity to fast transients, conforming to IEC 61000-4-4
    ● conducted radio-frequency immunity test, conforming to IEC 61000-4-6
    ● emission standard for industrial environments, conforming to IEC 61000-4-2
    mounting mode
    Panel-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor
    IP degree of protection
    IP30 back
    IP65 front
    relative humidity
    5...95 %
    pollution degree
    2
    ambient air temperature for operation
    -4...158 °F (-20...70 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    product certifications
    CUL conforming to CSA C22.2
    standards
    EN 61010-1
    CSA 1010-1
    UL 3111-1
    width
    4.33 in (110 mm)
    depth
    2.56 in (65 mm)
    height
    4.33 in (110 mm)
    product weight
    1.5 lb(US) (0.68 kg)
    Ordering and shipping details
    Category
    09751 - POWERLOGIC ION 6200 HARDWARE
    Discount Schedule
    PM1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.3999999999999999
    Returnability
    N
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 3/13/18
    Size 1.6 MB
    CAD
    Date
    Size
    Add to My Documents
    Date 3/26/18
    Size 80 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 3/26/18
    Size 659.6 KB
    Date 3/26/18
    Size 683.5 KB
    Date 3/26/18
    Size 702.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.