USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Isolated Power Panels
Schneider Eletric OR32730 Picture
Discontinued

OR32730

Schneider Eletric OR32730 Picture
Discontinued
OR32730

TRIM FOR 1PH DUPLEX PANEL ISOLATION

Show more characteristics >
OR32730  has not been replaced. Please contact your customer care center for more information.
  • Price*
    2,880.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Complementary
    product destination
    5 kVA duplex isolation panel
    7.5 kVA duplex isolation panel
    Ordering and shipping details
    Category
    16001-O.R. PANELS NON STOCK
    Discount Schedule
    O1
    GTIN
    00785901146407
    Package weight(Lbs)
    51.30 lb(US) (23.269 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /