USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYZHPLA53G Picture

View all Thalassa PLA

Thalassa PLA - NSYZHPLA53G

Composition accessories

Schneider Eletric NSYZHPLA53G Picture
View all Thalassa PLA
Thalassa PLA - NSYZHPLA53G
Composition accessories

900mm polyester plinth - partly burried - for vers.PLAZ or PLAZT W500xD320mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    Thalassa
    accessory / separate part category
    Enclosure accessory
    product or component type
    Plinth
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    device composition
    Fixing elements
    1 plinth
    range compatibility
    Thalassa PLA
    Complementary
    fixing mode
    Screwed - bottom of enclosure location
    By fixing element - on floor location
    colour
    Plinth : grey RAL 7035
    height
    35.43 in (900 mm)
    depth
    21.06 in (535 mm)
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    003606480777875
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    35.200000000000003
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.