USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYVDM25U8P Picture

NSYVDM25U8P

Green premium brand logo
Schneider Eletric NSYVDM25U8P Picture
NSYVDM25U8P
Green premium brand logo

19" swing chass 25U W800 Spacial

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    326.24 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    19" rack
    Application
    Multi-purpose
    Electronic application
    For enclosure nominal dimensions
    47.24 in (1200 mm) 31.50 in (800 mm) 11.81 in (300 mm)
    47.24 in (1200 mm) 31.50 in (800 mm) 15.75 in (400 mm)
    rack type
    Swing
    mounting location
    Front of enclosure
    range compatibility
    Spacial S3D
    Spacial S3X
    Spacial CRN
    Spacial CRNG
    device composition
    fixing elements
    1 19" swing chassis
    2 lock
    number of units 19"
    25
    Complementary
    material
    Chassis steel
    color
    grey RAL 7035)
    surface finish
    Epoxy-polyester powder
    lock type
    Lock with 3 mm double bar insert
    fixing mode
    By fixing element
    permanent permissible load
    6.61 lb(US) (3 kg) per unit
    opening of the 19" racks
    Reversible 120 °
    height
    Nominal 47.24 in (1200 mm)
    width
    Nominal 31.50 in (800 mm)
    depth
    5.51 in (140 mm)
    net weight
    28.13 lb(US) (12.76 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480174759
    Package weight(Lbs)
    12.73 kg (28.07 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: No which is known to the State of California to cause No harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    EPLAN Macros EDZ Format Spacial S3D (Version 2.0)
    CAD file (on TraceParts) for NSYVDM25U8P: 19" swing chass 25U W800 Spacial (Version 2.0)
    EPLAN Macros EDZ Format Spacial CRN (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/13/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/13/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/13/19
    Size 195.3 KB
  • Software and Firmware

    Language
    • English
    Software - Released
    Date
    Size
    Add to My Documents
    Software - Digital Rule Spacial SFX, SMX, S3X online (Version 1.6)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /