USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Wall rack VDM 17U 2 bodies D480

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,367.48 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product name
    Spacial VDM
    Application
    Electronic application
    product or component type
    Compact enclosure
    body type
    2-body
    rack type
    Fixed
    enclosure nominal height
    31.5 in (800 mm)
    enclosure nominal width
    23.62 in (600 mm)
    enclosure nominal depth
    18.9 in (480 mm)
    installation accessory type
    Wall-mounting
    product destination
    Electronics and networks
    device composition
    1
    1
    1 inside the enclosure
    2 top and bottom of rear
    1 65 mm back from the front panel
    Complementary
    door type
    Glazed
    number of doors
    1 front face
    door opening side
    Reversible 120 °
    lock type
    3 points lock, 3 mm double-bar
    type of gland plate
    Standard
    number of units 19"
    17
    accessibility for operation
    Front body and front rear
    removable parts
    Door by hinges
    Body by fixing element
    Rack
    material
    Steel enclosure
    Galvanised steel 19" fixed rack
    surface finish
    Epoxy-polyester powder enclosure
    colour
    Grey RAL 7035 enclosure:
    standards
    IEC 62208
    product weight
    41.8 kg
    Environment
    IP degree of protection
    IP66 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    003606480174698
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    88
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.