USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYVA2724M Picture

View all Spacial CRN

Spacial CRN - NSYVA2724M

Composition acc.

Schneider Eletric NSYVA2724M Picture
View all Spacial CRN
Spacial CRN - NSYVA2724M
Composition acc.

Plastic window with hinged transparent cover. IP 65, L196xW235xD13mm.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    15.35 USD
Add to My Products Remove from My Products

  • Main
    range
    Thalassa
    accessory / separate part category
    Installation accessory
    product or component type
    Window
    application
    Multi-purpose
    For enclosure nominal dimensions
    -  
    range compatibility
    Spacial CRN
    Spacial S3D
    Thalassa PLA
    Thalassa PLS
    Thalassa PLM
    accessory / separate part destination
    For modular device
    mounting location
    Installation on door or panel
    device composition
    1 x complete window
    material
    Polycarbonate transparent
    lock type
    Lock without key
    Possibility to seal it
    total number of 18 mm modules
    24
    Complementary
    height
    7.72 in (196 mm)
    width
    9.25 in (235 mm)
    depth
    0.51 in (13 mm)
    IP degree of protection
    IP65
    variant particularity
    In rows of 12 modules mounted vertically
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480185267
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.41999999999999998
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.