USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLA
Schneider Eletric NSYUVPLA Picture

NSYUVPLA

Schneider Eletric NSYUVPLA Picture
NSYUVPLA

Vertical coupling kit for PLA ip55 COUPLING

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    21.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Coupling accessory
    product or component type
    Coupling kit
    application
    Multi-purpose
    mounting location
    Vertical coupling of 2 enclosures
    range compatibility
    Thalassa PLA suitable enclosure
    device composition
    1 coupling kit
    fixing elements
    adhesive seal
    Complementary
    IP degree of protection
    IP55
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480193125
    Package weight(Lbs)
    0.15 kg (0.33 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Slovenian
    • Danish
    • French
    • Serbian
    • Chinese
    • Hungarian
    • Norwegian
    • Dutch
    • Kazakh
    • Korean
    • Portuguese
    • Russian
    • Greek
    • Czech
    • Croatian
    • Italian
    • Romanian
    • German
    • Swedish
    • Bulgarian
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /