USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYUTA44 Picture

View all Spacial CRN

Spacial CRN - NSYUTA44

Mounting acc.

Schneider Eletric NSYUTA44 Picture
View all Spacial CRN
Spacial CRN - NSYUTA44
Mounting acc.

UTA connectors 40x40 for C-shaped rails, C20 and C40 types. Supply: 20 units.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3.37 USD
Add to My Products Remove from My Products

  • Main
    category
    Mounting accessory
    product or component type
    Connector
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3CM
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Between C40 rails
    device composition
    1 connector
    quantity per set
    Set of 20
    material
    Steel
    Complementary
    surface finish
    Zinc coated
    fixing mode
    By fixing element
    length
    3.19 in (81 mm)
    height
    0.39 in (10 mm)
    width
    1.59 in (40.3 mm)
    thickness
    0.1 in (2.5 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480185205
    Nbr. of units in pkg.
    20
    Package weight(Lbs)
    0.17000000000000001
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.