USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Stainless canopy 304L, Scotch Brite® finish. for WM enclosure W800xD300mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    528.51 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Canopy
    Application
    Multi-purpose
    range compatibility
    Spacial S3X
    For enclosure nominal dimensions
    H:  -  
    mounting location
    On top of enclosure
    device composition
    1 x canopy
    Fixing elements
    Complementary
    quantity per set
    Set of 1
    material
    Stainless steel 304L
    surface finish
    Scotch-Brite® brushed
    fixing mode
    By fixing element
    height
    2.76 in (70 mm)
    width
    31.69 in (805 mm)
    depth
    13.11 in (333 mm)
    thickness
    0.06 in (1.5 mm)
    product weight
    3.714 kg
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480156267
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    6.1600000000000001
    Returnability
    N
    Country of origin
    BG
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Unversal Enclosures (Version 2.0)
    Date 11/5/18
    Size 47 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD Drawing - 3D STP Format -304L stainless-steel canopy (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.