USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Spacial CRN Insulated 259x105mm. RAL7035.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    14.11 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    range compatibility
    Spacial CRN
    mounting location
    Enclosure bottom
    cable gland type
    Knock-out
    cable entry
    2 knock-outs Pg 11
    2 knock-outs Pg 21/11
    3 knock-outs Pg 13.5
    4 knock-outs Pg 16
    4 knock-outs Pg 13.5
    5 knock-outs Pg 16
    4 knock-outs Pg 29/16
    2 knock-outs Pg 36/29
    device composition
    Fixing elements
    1 plate
    1 separated seal
    quantity per set
    Set of 1
    material
    Polyethylene (PE) foam seal
    ABS with 30 % fibre glass plate
    Complementary
    colour
    Plate: grey RAL 7035
    number of cut-out
    Pre-marked hole
    height
    4.13 in (105 mm)
    0.59 in (15 mm)
    width
    Real : 280 mm
    10.2 in (259 mm)
    depth
    4.13 in (105 mm)
    product weight
    0.31 lb(US) (0.14 kg)
    thickness
    0.04 in (1 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480211553
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.33000000000000002
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CRN Insulated plate 259x105mm (Version 1.0)
    Date 1/13/14
    Size 221.8 KB
    Date 1/13/14
    Size 455.1 KB
    CAD files for NSYTSACRNB: CRN Insulated plate (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/27/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/27/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.