USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Linergy carrier disc. terminal block - 4mm² 20A single-level 1x1 screw - grey

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    3.90 USD
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRV
    terminal block type
    Removable carrier disconnect
    associated connection component
    Cylindrical fuse
    Diode
    Blade
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    0.01 in² (4 mm²)
    length
    2.28 in (57.8 mm)
    colour
    Grey
    quantity per set
    Set of 50
    Complementary
    fuse size
    5 x 20 mm
    6 x 32 mm
    width
    0.24 in (6.2 mm)
    height
    1.87 in (47.5 mm)
    connections - terminals
    1 x screw terminal : upstream
    1 x screw terminal : downstream
    number of connections
    2
    connection position
    Sideways
    number of measurement input
    1
    cable cross section
    0.14...6 mm², solid
    0...0.01 in² (0.14...6 mm²), flexible without
    tightening torque
    5.31...7.08 lbf.in (0.6...0.8 N.m)
    wire stripping length
    0.35 in (9 mm)
    tool type
    Connection : screwdriver
    Disconnection : screwdriver
    System Voltage
    600 V CSA
    600 V cURus
    500 V conforming to EN/IEC 60947-7-1
    [In] rated current
    20 A conforming to EN/IEC 60947-7-1
    16 A CSA
    16 A cURus
    material
    Polyamide 6/6 (insulating case)
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.03 in (0.8 mm) conforming to UL 94
    product weight
    0.46 oz (12.9 g)
    range compatibility
    Prisma - G
    Prisma - P
    Pragma
    Prisma - PH
    Prisma - Pack
    Spacial
    Kaedra
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    EAC
    cURus
    CSA
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40...266 °F (-40...130 °C) conforming to IEC 60216-1
    -40...266 °F (-40...130 °C) conforming to VDE 0304-T21
    Ordering and shipping details
    Category
    21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
    Discount Schedule
    CP5
    GTIN
    00785901943815
    Nbr. of units in pkg.
    50
    Package weight(Lbs)
    2.9999999999999999E-2
    Returnability
    Y
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Linergy TR Terminal Blocks Catalog (Version 2.0)
    Digest 178 Catalog 24: Terminal Blocks (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Screw terminal Basic Disconnect, grey, 2pts, 4mm² (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    CSA Certificate of Compliance for Linergy TR (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.