USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Linergy mini pass. block with flange - 2.5mm² 24A single-level 2x2 spring

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    1.60 USD
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Mini terminal block
    device short name
    TRR
    accessory / separate part category
    Connection accessory
    terminal block type
    Passthrough
    terminal block level
    1
    mounting mode
    Direct
    nominal cross section
    0 in² (2.5 mm²)
    length
    1.26 in (32 mm)
    colour
    Grey
    quantity per set
    Set of 50
    Complementary
    width
    0.41 in (10.4 mm)
    height
    0.87 in (22 mm)
    connections - terminals
    2 x spring terminal : downstream
    2 x spring terminal : upstream
    number of connections
    4
    connection position
    Top
    number of measurement input
    0
    cable cross section
    0.08...2.5 mm², flexible without cable end
    0.08...4 mm², solid with cable end
    0.2...2.5 mm², flexible with cable end
    0.08...4 mm², solid without cable end
    wire stripping length
    0.31 in (8 mm)
    tool type
    Connection : flat screwdriver
    Disconnection : flat screwdriver
    System Voltage
    600 V cURus
    550 V conforming to ATEX Exe II Ex II 2 GD
    800 V conforming to EN/IEC 60947-7-1
    [In] rated current
    24 A conforming to EN/IEC 60947-7-1
    22 A conforming to ATEX Exe II Ex II 2 GD
    20 A cURus
    material
    Polyamide 6/6 (insulating case)
    Copper alloy (connector and screw)
    Copper alloy (commoning link)
    Chromium-nickel steel (spring)
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.03 in (0.8 mm) conforming to UL 94
    product weight
    0.25 oz (7.1 g)
    range compatibility
    Prisma - G
    Prisma - P
    Pragma
    Prisma - PH
    Prisma - Pack
    Spacial
    Kaedra
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    ATEX
    CSA
    cURus
    IEC-Ex
    EAC
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40...266 °F (-40...130 °C) conforming to IEC 60216-1
    -40...266 °F (-40...130 °C) conforming to VDE 0304-T21
    Ordering and shipping details
    Category
    21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
    Discount Schedule
    CP5
    GTIN
    00785901802709
    Nbr. of units in pkg.
    50
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    CN
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 24: Terminal Blocks (Version 1.8)
    Linergy TR Terminal Blocks Catalog (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    Spring terminal, Mini Flange, grey, 4pts, 2,5mm² (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certification Record (Version 1.0)
    Date 12/13/17
    Size 73.2 KB
    Linergy Terminal Blocks UL Certificate (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.