USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Component Carrier for basic disconnect terminals NSY TRV42TB, TRR22TB, TRR23TB

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    6.20 USD
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    TR
    product or component type
    Component carrier
    device short name
    TRA
    accessory / separate part category
    Connection accessory
    product compatibility
    TRP push-in - removable carrier disconnect terminal block
    TRR spring terminal - removable carrier disconnect terminal block
    TRV screw terminal - removable carrier disconnect terminal block
    length
    0.94 in (24 mm)
    thickness
    0.2 in (5.2 mm)
    Complementary
    cable cross section
    0 in² (2.5 mm²)
    0.01 in² (4 mm²)
    number of connections
    1
    2
    number of terminals
    2
    3
    number of measurement input
    1
    0
    mounting mode
    Plug-in
    quantity per set
    Set of 10
    product weight
    0.12 oz (3.54 g)
    colour
    Grey
    Ordering and shipping details
    Category
    21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
    Discount Schedule
    CP5
    GTIN
    00785901714965
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    PL
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 24: Terminal Blocks (Version 1.8)
    Linergy TR Terminal Blocks Catalog (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    Component Carrier for basic disc terminal (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.