USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Linergy TR Terminal Blocks
Schneider Eletric NSYTRALV62 Picture

NSYTRALV62

Schneider Eletric NSYTRALV62 Picture
NSYTRALV62

REDUCTION BRIDGE, FOR CONNECTING 6MM² TO 2,5/4MM² SCREW TERMINAL BLOC

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    TR
    product or component type
    Reduction bridge screw to screw
    device short name
    TRA
    accessory / separate part category
    Connection accessory
    product compatibility
    TRV screw terminal - passthrough terminal block
    Complementary
    cable cross section
    0.01 in² (6 mm²)
    number of connections
    2
    number of measurement input
    2
    quantity per set
    Set of 10
    net weight
    0.09 oz (2.6 g)
    Ordering and shipping details
    Category
    21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
    Discount Schedule
    CP5
    GTIN
    00785901908036
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    PL
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Danish
    • Ukrainian
    • French
    • Finnish
    • Chinese
    • Hungarian
    • Korean
    • Lithuanian
    • Russian
    • Czech
    • Italian
    • Slovak
    • Spanish
    • Slovenian
    • Serbian
    • Dutch
    • Norwegian
    • Portuguese
    • Greek
    • Croatian
    • Romanian
    • German
    • Swedish
    • Bulgarian
    Catalog
    Date
    Size
    Add to My Documents
    Linergy TR Terminal Blocks Catalog (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    Reduction Bridge, for screw terminals, 2pts, 6mm² -> 2,5/4mm² (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /