USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Symmetric mounting rail drilled, H15xD5 mm Length 2000 mm, for NSYTR terminal

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    15.00 USD
Add to My Products Remove from My Products

  • Main
    Application
    Multi-purpose
    range
    Linergy
    product or component type
    Rail
    device short name
    TR
    accessory / separate part category
    Mounting accessory
    type of rail
    Symmetrical DIN
    enclosure nominal dimensions
    -
    range compatibility
    Spacial
    Thalassa
    Prisma
    device composition
    1 rail
    quantity per set
    Set of 20
    distance between centers
    16.2 mm
    Complementary
    material
    Galvanised steel
    surface finish
    Perforated
    fixing mode
    By fixing element
    length
    78.74 in (2000 mm)
    height
    0.59 in (15 mm)
    width
    0.2 in (5 mm)
    thickness
    0.04 in (1 mm)
    Ordering and shipping details
    Category
    21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
    Discount Schedule
    CP5
    GTIN
    00785901945826
    Nbr. of units in pkg.
    5
    Package weight(Lbs)
    0.73999999999999999
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 24: Terminal Blocks (Version 1.8)
    Linergy TR Terminal Blocks Catalog (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.