USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NSYTR end cover for screw single-level terminal block 1x1 - 2.5 to 10mm²

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    0.62 USD
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Cover plate
    device short name
    TRA
    accessory / separate part category
    Insulation accessory
    product compatibility
    TRV screw terminal - passthrough terminal block
    TRV screw terminal - protective earth terminal block
    TRV screw terminal - blade disconnect terminal block
    thickness
    0.09 in (2.2 mm)
    Complementary
    cable cross section
    0.02 in² (10 mm²)
    0 in² (2.5 mm²)
    0.01 in² (4 mm²)
    0.01 in² (6 mm²)
    number of connections
    2
    number of measurement input
    1
    2
    quantity per set
    Set of 50
    product weight
    0.08 oz (2.4 g)
    colour
    Grey
    Ordering and shipping details
    Category
    21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
    Discount Schedule
    CP5
    GTIN
    00785901303664
    Nbr. of units in pkg.
    50
    Package weight(Lbs)
    0.01
    Returnability
    Y
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 24: Terminal Blocks (Version 1.8)
    Linergy TR Terminal Blocks Catalog (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    End Cover, for screw terminals (Version 1.0)
    Date 6/26/18
    Size 167.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.