USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYTRABPV5 Picture

View all Linergy TR Terminal Blocks

Linergy TR Terminal Blocks - NSYTRABPV5

Accessories & marking

Schneider Eletric NSYTRABPV5 Picture
View all Linergy TR Terminal Blocks
Linergy TR Terminal Blocks - NSYTRABPV5
Accessories & marking

Marking card with 6 strips, 5mm, Unprinted, 72 characters, white

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    5.60 USD
Add to My Products Remove from My Products

  • Main
    product name
    Linergy TR
    range
    Linergy
    product or component type
    Marking card
    device short name
    TRA
    accessory / separate part category
    Marking accessory
    product compatibility
    Terminal block
    background colour
    White
    marking
    Unmarked
    size
    5 mm
    quantity per set
    Set of 10
    Complementary
    type of marking
    Blank
    material
    Polyamide 6/6
    product weight
    0.05 oz (1.4 g)
    Ordering and shipping details
    Category
    21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
    Discount Schedule
    CP5
    GTIN
    00785901258018
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    2.9999999999999999E-2
    Returnability
    Y
    Country of origin
    PL
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Linergy TR Terminal Blocks Catalog (Version 2.0)
    Digest Catalog 24: Terminal Blocks (Version 1.8)
    Handout
    Date
    Size
    Add to My Documents
    TR Plot Plotting System for Terminal Blocks (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.