Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYTLEME Picture

View all Spacial S3D

Spacial S3D - NSYTLEME

Standard cable management

Schneider Eletric NSYTLEME Picture
View all Spacial S3D

Spacial S3D - NSYTLEME

Standard cable management

Spacial S3D flexicable gland plate with membrane pearcable 378 x 63 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product or component type
    Flexicable gland plate
    accessory / separate part category
    Cable management accessory
    device application
    Multi-purpose
    range compatibility
    Spacial CRNG
    Spacial S3D
    mounting location
    Enclosure bottom
    cable gland type
    Pierceable by screwdriver
    type of gland plate
    Membrane
    cable outer diameter
    0.39...1.02 in (10...26 mm)
    cable entry
    Without
    device composition
    Membrane
    1 plate
    quantity per set
    Set of 1
    material
    HCE (heat curable elastomer) membrane
    Steel plate
    Complementary
    colour
    Plate: grey RAL 7035
    surface finish
    Epoxy-polyester powder
    height
    1.18 in (30 mm)
    width
    Real : 460 mm
    17.52 in (445 mm)
    depth
    5.12 in (130 mm)
    product weight
    1.94 lb(US) (0.882 kg)
    thickness
    0.06 in (1.5 mm)
    number of cut-out
    Undrilled
    cut-out dimensions
    378 x 63 mm
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480467653
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.9000000000000001
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    CAD Drawing - 3D STP Format - Spacial S3D flexicable gland plate with membrane pearcable 378x63
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.