Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYTLE Picture

View all Spacial CRN

Spacial CRN - NSYTLE

Cable management

Schneider Eletric NSYTLE Picture
View all Spacial CRN

Spacial CRN - NSYTLE

Cable management

Standard for Spacial S3D encl. RAL7035, L445xW130.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    17.48 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    device application
    Multi-purpose
    range compatibility
    Spacial CRNG
    Spacial S3D
    mounting location
    Enclosure bottom
    cable gland type
    Standard
    device composition
    Fixing elements
    1 plate
    1 separate gasket
    quantity per set
    Set of 1
    material
    Steel plate
    Polyethylene (PE) foam seal
    Complementary
    colour
    Plate: grey RAL 7035
    surface finish
    Epoxy-polyester powder
    number of cut-out
    45 markings 25 mm
    height
    17.52 in (445 mm)
    0.2 in (5 mm)
    width
    Real: 17.72 in (450 mm)
    17.52 in (445 mm)
    depth
    5.12 in (130 mm)
    product weight
    0.774 kg
    thickness
    0.06 in (1.5 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480168383
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.6899999999999999
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    SWM standard cables gland plates 445x130
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.