Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYTJ5020 Picture

View all Spacial CRN

Spacial CRN - NSYTJ5020

Composition acc.

Schneider Eletric NSYTJ5020 Picture
View all Spacial CRN

Spacial CRN - NSYTJ5020

Composition acc.

Spacial WM enclosure canopy W500xD200 Colour RAL7035.. Fixings supplied.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    67.42 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Canopy
    device application
    Multi-purpose
    range compatibility
    Spacial CRN
    Spacial S3D
    enclosure nominal dimensions
    H:  -  
    mounting location
    On top of enclosure
    device composition
    Instruction sheet
    Fixing elements
    Canopy
    Complementary
    material
    Galvanised steel
    colour
    Grey RAL 7035
    surface finish
    Epoxy-polyester powder
    fixing mode
    By 4 screws - screw type M6
    height
    1.42 in (36 mm)
    width
    Nominal: 19.69 in (500 mm)
    Real: 20.04 in (509 mm)
    depth
    Nominal: 7.87 in (200 mm)
    product weight
    4.63 lb(US) (2.1 kg)
    mounting diameter
    0.31 in (8 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480198762
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.1699999999999999
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    SWM canopy W500xD200mm
    Date 1/13/14
    Size 722.5 KB
    Date 1/13/14
    Size 714.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.