USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYTFPCRN10 Picture

View all Spacial CRN

Spacial CRN - NSYTFPCRN10

Composition acc.

Schneider Eletric NSYTFPCRN10 Picture
View all Spacial CRN
Spacial CRN - NSYTFPCRN10
Composition acc.

Set of 2 door cross rails for SPACIAL WM enclosure, width 1000mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    53.54 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product or component type
    Door cable-guide cross rail
    device application
    Multi-purpose
    enclosure nominal dimensions
    H:  -  
    mounting location
    On door reinforcement frame
    range compatibility
    Spacial S3D, CRN, S3X enclosures
    Spacial enclosures with a height from 400 mm for Spacial S3D/CRN enclosures
    Spacial enclosures with a height from 500 mm for Spacial S3X enclosures
    device composition
    2 x cross rails
    Fixing elements
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    surface finish
    Zinc coated
    fixing mode
    By 2 screws - screw type self tapping - on door reinforcement frame location
    adjustment
    At the required height on door reinforcement frame
    height
    1.18 in (30 mm)
    width
    Nominal: 39.37 in (1000 mm)
    Real: 36.69 in (932 mm)
    depth
    0.55 in (14 mm)
    product weight
    0.956 kg
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480184895
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    20.240000000000002
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    CAD
    Date
    Size
    Add to My Documents
    Cable fixin door rail W1000
    Date 1/13/14
    Size 302.9 KB
    Date 1/13/14
    Size 522.5 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.