Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYTC6CRN Picture

View all Spacial CRN

Spacial CRN - NSYTC6CRN

Composition acc.

Schneider Eletric NSYTC6CRN Picture
View all Spacial CRN

Spacial CRN - NSYTC6CRN

Composition acc.

Square lock insert 6mm, for Spacial CRN or Thalassa PLM enclosures.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    10.90 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product or component type
    Lock insert
    Complementary
    accessory / separate part type
    Insert for lock
    device application
    Multi-purpose
    mounting support
    Direct mounting on standard lock
    range compatibility
    Spacial CRN
    device composition
    Shape insert 1
    quantity per set
    Set of 1
    lock type
    Lock 6 mm square insert
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480184574
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.14999999999999999
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.