USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYTC6 Picture

View all Spacial CRN

Spacial CRN - NSYTC6

Cable management

Schneider Eletric NSYTC6 Picture
View all Spacial CRN
Spacial CRN - NSYTC6
Cable management

Blind caps 56.5 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    0.58 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    Thalassa
    accessory / separate part category
    Insulation accessory
    product or component type
    Blind cap
    range compatibility
    Spacial CRN enclosure
    Thalassa PLA enclosure
    Thalassa PLM enclosure
    Spacial S3D enclosure
    Thalassa PLS enclosure
    Spacial S3CM enclosure
    Spacial SBD enclosure
    Complementary
    quantity per set
    Set of 50
    material
    PVC (polyvinyl chloride) black
    diameter
    56.5 mm external
    cut-out dimensions
    Ø 49 mm
    depth
    7.5 mm external
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    Nbr. of units in pkg.
    25
    Package weight(Lbs)
    0.11
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/18
    Size 0
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.