Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYTBP342916HT Picture

View all Thalassa TBP

Thalassa TBP - NSYTBP342916HT

Industrial boxes

Schneider Eletric NSYTBP342916HT Picture
View all Thalassa TBP
Thalassa TBP - NSYTBP342916HT
Industrial boxes

PC box IP66 IK08 RAL7035 Int.H325W275D160 Ext.H341W291D168mm. Transp.cover H60

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    113.32 USD
Add to My Products Remove from My Products

  • Main
    range
    Thalassa
    product name
    Thalassa TBP
    device application
    Multi-purpose
    product or component type
    Industrial box
    height
    13.43 in (341 mm)
    width
    11.46 in (291 mm)
    depth
    6.61 in (168 mm)
    internal height
    12.8 in (325 mm)
    internal width
    10.83 in (275 mm)
    internal depth
    6.3 in (160 mm)
    enclosure mounting
    Wall mounted
    device composition
    1 x body
    1 x cover
    4 x cover screw
    body type
    One piece moulded
    type of front cover
    High transparent cover
    cover fixing
    Plastic screws
    lock type
    Outside sealed area : flat screwdriver captive screw
    removable parts
    Cover, by captive screws
    Complementary
    material
    Polycarbonate
    colour
    Grey ( RAL 7035 )
    Transparent
    standards
    IEC 62208
    UL 508 A
    product certifications
    DEMKO
    SEMKO
    TÜV
    UL
    electrical insulation class
    Class II
    IP degree of protection
    IP66 conforming to NEMA 4.4X
    IK degree of protection
    IK08 conforming to IEC 62262
    fire resistance
    1760 °F (960 °C)
    ambient air temperature for storage
    5...140 °F (-15...60 °C)
    ambient air temperature for operation
    -13...176 °F (-25...80 °C)
    product weight
    4.28 lb(US) (1.94 kg)
    Ordering and shipping details
    Category
    80033 - ENCLOSURE SYSTEMS POLYESTER
    Discount Schedule
    ES1
    GTIN
    00785901967934
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.0499999999999998
    Returnability
    N
    Country of origin
    HU
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Date 5/11/13
    Size 167.7 KB
    CAD Drawing Package for Thalassa TBP Enclosures
    CAD Drawing Package for Thalassa TBP Enclosures
    Universal boxes THALASSA - PC IP66 IK08 - transparent lid 325 x 275 x 160
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.