USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Spacial SF/SM partial mounting plate - 247x1000 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    41.39 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -
    mounting plate description
    Partial plain
    range compatibility
    Spacial SF
    Spacial SFX
    Spacial SM
    device composition
    1 mounting plate
    Fixing elements
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    fixing mode
    By fixing element - on structure location
    height
    Nominal: 9.84 in (250 mm)
    9.72 in (247 mm)
    width
    Nominal: 39.37 in (1000 mm)
    35.63 in (905 mm)
    variant particularity
    Horizontal fixing on cross rails
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606485132396
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.69
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0940  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Unversal Enclosures (Version 2.0)
    Date 9/19/16
    Size 47 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD Drawing - 3D STP Format - Spacial SF/SM partial mounting plate - 247x1000 mm (Version 1.0)
    CAD file (on TraceParts) for NSYSPMP25100: Spacial SF/SM partial mounting plate - 247x1000 mm (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /