USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Torx screw T30 (M6x10). Supply: 50 units

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    0.83 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Fixing accessory
    product or component type
    Screw
    Application
    Multi-purpose
    Complementary
    range compatibility
    Spacial Spacial SM
    Spacial Spacial SF
    Spacial Spacial S3D
    Spacial Spacial CRN
    Spacial Spacial S3CM
    mounting support
    Plinth panel
    quantity per set
    Set of 50
    length
    0.39 in (10 mm)
    thread type
    M6
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    00785901972242
    Nbr. of units in pkg.
    50
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.