USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Spacial SM compact enclosure with glazed door - 1800x600x400 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,565.01 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial SM
    product or component type
    Compact enclosure
    Application
    Multi-purpose
    installation accessory type
    Floor-standing
    device composition
    1 body
    1 cable gland plate
    1 door
    1 locking system with handle door
    4 mounting plate bracket
    removable parts
    Door fixed by screws hinge
    Mounting plate bracket fixed by screws
    enclosure nominal height
    70.87 in (1800 mm)
    enclosure nominal width
    23.62 in (600 mm)
    enclosure nominal depth
    15.75 in (400 mm)
    Complementary
    number of doors
    1 on front
    door opening side
    Reversible 120 °
    door type
    Glazed
    lock type
    4 points lock, handle with 5 mm double bar insert
    body type
    Front part forming a rigid frame with welded corners
    Single piece body with welded rear panel
    mounting plate description
    Without mounting plate
    type of gland plate
    Standard
    cable entry
    1 entry
    material
    Securit glass door
    Sheet steel body
    Sheet steel door
    Zamak hinge
    surface finish
    Epoxy-polyester powder
    colour
    Enclosure: grey RAL 7035
    Handle: black RAL 9005
    accessibility for operation
    Front
    Environment
    standards
    IEC 62208
    product certifications
    BV
    DNV
    UL
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    003606485120959
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    174.90000000000001
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD Drawing - 3D STP Format -SM tspt door w/o mount.plate H1800xW600xD400 (Version 1.0)
    DXF Drawings for Enclosure SM 1800x600x400 (Version 1.1)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate of compliance to UL508A for Spacial SM (Version 1.0)
    Certificate of conformity to IEC/EN 62208 of Spacial SM (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.