USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Spacial SF double plain doors - 1800x800 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    449.22 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -
    mounting location
    Front
    range compatibility
    Spacial SF
    device composition
    1 locking bar system 4 points
    8 hinges
    2 door
    1 lock with handle and 5 mm double bar insert
    1 blocking system
    2 reinforcement frame
    quantity per set
    Set of 1
    Complementary
    material
    Sheet steel
    colour
    Grey RAL 7035
    surface finish
    Epoxy-polyester powder
    lock type
    Lock 5 mm double bar
    number of locks
    1
    door type
    External plain
    door opening side
    Reversible 120 °
    maximum load
    60 kg/m²
    height
    Nominal: 70.87 in (1800 mm)
    width
    Nominal: 31.5 in (800 mm)
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    003606480067594
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    68.200000000000003
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Unversal Enclosures (Version 2.0)
    Date 11/5/18
    Size 47 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD files for NSYSFD1882D: 2 plain doors SF/SM (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 3/6/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.