USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Spacial SF enclosure glazed door - assembled - 1800x800x500 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,004.73 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    Extended range
    Spacial SF
    Application
    Multi-purpose
    product or component type
    Suitable enclosure
    enclosure nominal height
    70.87 in (1800 mm)
    enclosure nominal width
    31.5 in (800 mm)
    enclosure nominal depth
    19.69 in (500 mm)
    enclosure mounting
    Floor-standing
    device composition
    1 door
    1 rear panel
    1 roof
    1 structure
    1 locking system with handle door
    2 sliding rails
    4 mounting plate bracket
    Complementary
    structure type
    Vertical uprights joined with top and bottom frames
    Panels and doors built into the structure
    Formed from a single section
    Perforated structure with a pitch of 25 mm
    door type
    Glazed on front
    number of doors
    1 on front
    door opening side
    Reversible 120 °
    lock type
    4 points lock, handle with 5 mm double bar insert on front door
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Front
    Sides of enclosure
    Rear
    removable parts
    Rear panel fixed by screws
    Roof fixed by screws
    Door fixed by screws hinge
    Mounting plate bracket fixed by screws
    Sliding rail fixed by screws
    material
    Galvanised steel frame
    Galvanised steel uprights
    Polyamide 6 with 30 % fibre glass handle
    Securit glass door
    Sheet steel door
    Sheet steel panels
    Zamak hinge
    surface finish
    Epoxy-polyester powder
    colour
    Enclosure: grey RAL 7035
    Handle: black RAL 9005
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    003606485118628
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    223.87
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0940  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    EPLAN Macros EDZ Format Spacial SF (Version 2.0)
    CAD Drawing - 3D STP Format -SF tspt door w/o mount.plate H1800xW800xD500 (Version 1.0)
    DXF Drawings for Enclosure SF 1800x800x500 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.