Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYSC1060 Picture

Range: Spacial SF

Composition accessories

NSYSC1060

Schneider Eletric NSYSC1060 Picture
Range: Spacial SF

Composition accessories

NSYSC1060

Spacial SF/SM canopy - 1000x600 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    222.96 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Canopy
    Application
    Multi-purpose
    range compatibility
    Spacial SF
    For enclosure nominal dimensions
    H:  -  
    mounting location
    On top of enclosure
    device composition
    1 x canopy
    Drilling template
    Fixing elements
    Complementary
    quantity per set
    Set of 1
    material
    Galvanised steel
    colour
    Grey RAL 7035
    surface finish
    Epoxy-polyester powder
    fixing mode
    By screws - roof drilled holes location
    height
    3.35 in (85 mm)
    width
    Nominal: 39.37 in (1000 mm)
    Real: 39.65 in (1007 mm)
    depth
    Nominal: 23.62 in (600 mm)
    Real: 24.61 in (625 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    22.800000000000001
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Canopies for Spacial SF-SM, 1000x600
    CAD Drawing - 3D STP Format - Spacial SM/SF canopy - W1000xD600 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.