Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYSBS303015 Picture
Discontinued

Range: Spacial CRN

Enclosures

NSYSBS303015

Schneider Eletric NSYSBS303015 Picture
Discontinued
Range: Spacial CRN

Enclosures

NSYSBS303015

Steel S3D Box +Screw 300x300x150

Show more characteristics >
NSYSBS303015  has not been replaced. Please contact your customer care center for more information.
  • Price
    125.39 USD

  • Main
    range
    Spacial
    product name
    Spacial S3D
    Application
    Terminal application
    Category
    Compact enclosure
    enclosure nominal height
    11.81 in (300 mm)
    enclosure nominal width
    11.81 in (300 mm)
    enclosure nominal depth
    5.91 in (150 mm)
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    installation accessory type
    Wall-mounting
    Horizontal or vertical position
    product destination
    For equipping with terminal
    device composition
    Lock 1
    Door 1
    Body 1
    Complementary
    body type
    Single piece body
    number of doors
    1 front face
    lock type
    Screwed on
    accessibility for operation
    Front
    removable parts
    Cover by 4 CHc M5x35 shouldered captive screws
    material
    Steel
    surface finish
    Epoxy-polyester powder
    colour
    Grey RAL 7035
    standards
    IEC 62208
    product certifications
    LACIE (BV)
    Environment
    IP degree of protection
    IP66 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.1799999999999997
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.