USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYSBS18169FT Picture

View all Spacial S24

Spacial S24 - NSYSBS18169FT

Legacy

Schneider Eletric NSYSBS18169FT Picture
View all Spacial S24
Spacial S24 - NSYSBS18169FT
Legacy

Spacial S24 - industrial box - 182x167x107 - door with window

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    154.11 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Spacial S24
    device application
    Safety and alarm system
    product or component type
    Industrial box
    height
    7.17 in (182 mm)
    width
    6.57 in (167 mm)
    depth
    4.21 in (107 mm)
    internal height
    7.09 in (180 mm)
    internal width
    6.5 in (165 mm)
    internal depth
    3.78 in (96 mm)
    enclosure mounting
    Surface
    device composition
    4 x nut
    M6 x 8 grounding screw
    type of front cover
    Door with window
    lock type
    By screws
    Complementary
    material
    Steel
    surface finish
    Epoxy-polyester powder
    colour
    Grey ( RAL 7035 )
    electrical insulation class
    Class II
    IP degree of protection
    IP55 IEC 60529
    IK degree of protection
    IK07
    environmental characteristic
    UV resistant
    Corrosion resistance
    Ordering and shipping details
    Category
    80033 - ENCLOSURE SYSTEMS POLYESTER
    Discount Schedule
    ES1
    GTIN
    003606480188107
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.8100000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.