Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYSBPLA Picture

Range: Thalassa PLA

Mounting accessories

NSYSBPLA

Schneider Eletric NSYSBPLA Picture
Range: Thalassa PLA

Mounting accessories

NSYSBPLA

central support for mount.side or hor.plate or upright or 19"chas.in 2doors PLA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    38.41 USD
Add to My Products Remove from My Products

  • Main
    category
    Mounting accessory
    product or component type
    Support
    range compatibility
    Thalassa PLA
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    2-door enclosure
    device composition
    2 support
    material
    Steel
    Complementary
    fixing mode
    By fixing element - intermediate reinforcement rail location
    height
    1.57 in (40 mm)
    width
    220 mm
    depth
    6.3 in (160 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.2000000000000002
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.