USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYSBMC303012 Picture

View all Spacial SBM

Spacial SBM - NSYSBMC303012

Box

Schneider Eletric NSYSBMC303012 Picture
View all Spacial SBM
Spacial SBM - NSYSBMC303012
Box

Metal industrial box FL21 cable entry H300xW300xD120 IP55 IK10 RAL 7035

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    119.07 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product name
    Spacial SBM
    device application
    Multi-purpose
    product or component type
    Industrial box
    device short name
    SBMC
    enclosure type
    Entry box
    enclosure nominal height
    11.81 in (300 mm)
    enclosure nominal width
    11.81 in (300 mm)
    enclosure nominal depth
    4.72 in (120 mm)
    enclosure mounting
    Wall mounted
    device composition
    4 x FL21 cable gland plate
    1 x body
    1 x cover
    4 x cover screw
    body type
    Single piece body folded and welded
    type of front cover
    Plain door
    cover fixing
    Half turn metal screw
    lock type
    Outside sealed area : PZ2 screwdriver captive screw
    removable parts
    Cable gland plate, screw
    Cover, by captive screws
    Complementary
    material
    Sheet steel
    surface finish
    Polyester powder
    colour
    Grey ( RAL 7035 )
    standards
    IEC 62208
    product certifications
    BV
    DNV
    GL
    LR
    UL
    IP degree of protection
    IP55 IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    ambient air temperature for storage
    -31...140 °F (-35...60 °C)
    ambient air temperature for operation
    -31...176 °F (-35...80 °C)
    product weight
    4.68 kg
    Ordering and shipping details
    Category
    80033 - ENCLOSURE SYSTEMS POLYESTER
    Discount Schedule
    ES1
    GTIN
    003606480520358
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.31
    Returnability
    N
    Country of origin
    IN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    CAD
    Date
    Size
    Add to My Documents
    Date 5/11/13
    Size 312.7 KB
    CAD Drawing Package for Spacial SBM Boxes
    CAD Drawing Package for Spacial SBM Boxes
    Metal ind Entry Box 300x300x120
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.