Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYSBM206012 Picture

Range: Spacial SBM

Box

NSYSBM206012

Schneider Eletric NSYSBM206012 Picture
Range: Spacial SBM

Box

NSYSBM206012

Metal industrial box plain door H200xW600xD120 IP66 IK10 RAL 7035

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product name
    Spacial SBM
    device application
    Multi-purpose
    Category
    Industrial box
    device short name
    SBM
    enclosure type
    Flat face box
    enclosure nominal height
    7.87 in (200 mm)
    enclosure nominal width
    23.62 in (600 mm)
    enclosure nominal depth
    4.72 in (120 mm)
    enclosure mounting
    Wall mounted
    device composition
    6 x cover screw
    1 x body
    1 x cover
    body type
    Single piece body folded and welded
    type of front cover
    Plain door
    cover fixing
    Half turn metal screw
    lock type
    Outside sealed area: PZ2 screwdriver captive screw
    removable parts
    Cover, by captive screws
    Complementary
    material
    Sheet steel
    surface finish
    Polyester powder
    colour
    Grey ( RAL 7035 )
    standards
    IEC 62208
    product certifications
    BV
    DNV
    GL
    LR
    UL
    IP degree of protection
    IP66 IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    ambient air temperature for storage
    -31...140 °F (-35...60 °C)
    Operating temperature
    -31...176 °F (-35...80 °C)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Date 5/11/13
    Size 321.4 KB
    CAD Drawing Package for Spacial SBM Boxes
    CAD Drawing Package for Spacial SBM Boxes
    Metal ind Flat Box 200x600x120
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.