USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial S3X
Schneider Eletric NSYS3X101030H Picture

NSYS3X101030H

Green premium brand logo
Schneider Eletric NSYS3X101030H Picture
NSYS3X101030H
Green premium brand logo

SPACIAL S3X stainless 316L, Scotch Brite® finish, H1000xW1000xD300 mm.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    3,238.07 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial S3X
    enclosure type
    Multi-purpose
    category
    Compact enclosure
    nominal height
    39.37 in (1000 mm)
    nominal width
    39.37 in (1000 mm)
    nominal depth
    11.81 in (300 mm)
    product installation
    Wall-mounting
    device composition
    1 body
    2 door
    1 lock door
    1 reinforcement frame drilled door
    Complementary
    body type
    Single piece body, cross-shaped structure
    Gutter shaped front rail
    door type
    Plain
    number of doors
    Front face 2
    door opening side
    Reversible 120 °)
    lock type
    3 points lock, 3 mm double-bar
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Front
    removable parts
    Door by hinges
    material
    Hinge stainless steel
    Body and door stainless steel 316L
    surface finish
    Body and door Scotch-Brite® brushed
    thickness
    0.06 in (1.5 mm)
    net weight
    103.62 lb(US) (47 kg)
    Environment
    standards
    IEC 62208
    product certifications
    CAN/CSA 22
    UL 508 type A
    IP degree of protection
    IP55 IEC 60529
    IK degree of protection
    IK10 IEC 62262
    environmental characteristic
    Corrosive
    Specific hygiene
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    03606480154959
    Package weight(Lbs)
    46.90 kg (103.4 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: No which is known to the State of California to cause No harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Universal Enclosures (Version 2.0)
    Date 9/19/16
    Size 47 MB
    CAD
    Date
    Size
    Add to My Documents
    DXF Drawings for Encl. S3X 316L 1000x1000x300 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate-UL508A and CSA C22.2 NO.14 Spacial S3X and S3XEX Enclosures (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Software and Firmware

    Language
    • English
    Software - Released
    Date
    Size
    Add to My Documents
    Software - Digital Rule Spacial SFX, SMX, S3X online (Version 1.6)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /