USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYS3X101030 Picture

View all Spacial S3X

Spacial S3X - NSYS3X101030

Enclosures

Schneider Eletric NSYS3X101030 Picture
View all Spacial S3X
Spacial S3X - NSYS3X101030
Enclosures

SPACIAL S3X stainless 304L, Scotch Brite® finish, H1000xW1000xD300 mm.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2260.45 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product name
    Spacial S3X
    device application
    Multi-purpose
    product or component type
    Compact enclosure
    enclosure nominal height
    39.37 in (1000 mm)
    enclosure nominal width
    39.37 in (1000 mm)
    enclosure nominal depth
    11.81 in (300 mm)
    installation accessory type
    Wall-mounting
    device composition
    1 body
    2 door
    1 lock ( door )
    1 reinforcement frame drilled ( door )
    Complementary
    body type
    Single piece body, cross-shaped structure
    Gutter shaped front rail
    door type
    Plain
    number of doors
    Front face: 2 door(s)
    door opening side
    120 °, reversible
    lock type
    3 points lock, 3 mm double-bar
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Front
    removable parts
    Door fixing: by hinges
    material
    Lock: zamak
    Hinge: stainless steel
    Body and door: stainless steel 304L
    surface finish
    Lock: chromium plated
    Body and door: Scotch-Brite® brushed
    thickness
    0.06 in (1.5 mm)
    product weight
    103.62 lb(US) (47 kg)
    Environment
    standards
    IEC 62208
    product certifications
    CAN/CSA 22
    UL 508 type A
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    environmental characteristic
    Corrosive
    Specific hygiene
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    003606480154942
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    103.40000000000001
    Returnability
    N
    Country of origin
    BG
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 11/5/18
    Size 47 MB
    Digest 177 Sec. 28: Universal Enclosures
    CAD
    Date
    Size
    Add to My Documents
    Date 5/11/13
    Size 183.5 KB
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.