USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYS3HF10830P Picture

View all Spacial S3HF

Spacial S3HF - NSYS3HF10830P

Enclosures

Schneider Eletric NSYS3HF10830P Picture
View all Spacial S3HF
Spacial S3HF - NSYS3HF10830P
Enclosures

Spacial S3HF H1000xW800xD300 EMC-immunity IP55 RAL7035

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1506.17 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product name
    Spacial S3HF
    device application
    Industrial application
    product or component type
    Compact enclosure
    enclosure nominal height
    39.37 in (1000 mm)
    enclosure nominal width
    31.5 in (800 mm)
    enclosure nominal depth
    11.81 in (300 mm)
    door type
    Plain
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    installation accessory type
    Wall-mounting
    device composition
    Body 1
    Door with lock 1
    Complementary
    variant particularity
    Single piece body
    number of doors
    1 front face
    lock type
    3 points lock, 3 mm double-bar
    accessibility for operation
    Front
    removable parts
    Door by hinges
    material
    Aluzinc body
    surface finish
    Epoxy-polyester powder
    colour
    Grey RAL 7035
    standards
    IEC 60529
    product weight
    51.7 kg
    Environment
    electromagnetic compatibility
    EMC immunity
    IP degree of protection
    IP55
    IK degree of protection
    IK10 conforming to IEC 62262
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    003606480212864
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    113.74000000000001
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 11/5/18
    Size 47 MB
    CAD
    Date
    Size
    Add to My Documents
    Date 3/24/17
    Size 2.4 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.