Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric NSYS3DM8615T Picture

Range: Spacial CRN

Enclosures

NSYS3DM8615T

Schneider Eletric NSYS3DM8615T Picture
Range: Spacial CRN

Enclosures

NSYS3DM8615T

Spacial S3DM H800xW600xD150.IP66 IK10 RAL7035. top and bottom.

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    277.99 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product name
    Spacial S3DM
    Application
    Modular distribution application
    Category
    Compact enclosure
    enclosure nominal height
    31.5 in (800 mm)
    enclosure nominal width
    23.62 in (600 mm)
    enclosure nominal depth
    5.91 in (150 mm)
    door type
    Glazed
    mounting plate description
    Without mounting plate
    type of gland plate
    Standard
    installation accessory type
    Wall-mounting
    product destination
    For installation of modular chassis DLM
    device composition
    Lock 1
    Door 1
    Body 1
    Cable gland plate 2 top and bottom
    Complementary
    body type
    Gutter-shaped front rail double sheet thickness
    Single piece body
    number of doors
    1 front face
    door opening side
    Reversible 120 °
    lock type
    3 points lock, 3 mm double-bar
    accessibility for operation
    Front
    removable parts
    Door by hinges
    Cable gland plate by screws
    material
    Steel body
    Steel and security glass door
    surface finish
    Epoxy-polyester powder
    colour
    Grey RAL 7035
    standards
    IEC 62208
    product certifications
    BV
    CUL
    DNV
    GL
    LR
    UL
    Environment
    IP degree of protection
    IP66 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    59.439999999999998
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD Drawing - 3D STP Format - Spacial S3DM - Modular wall-mounting enclosure - H800xW600xD150 mm
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.