USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

WM S3DC plain door w/o plain chassis, w/o cable gland plate. H500xW500xD250mm.

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    210.48 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial S3DC
    Application
    Multi-purpose
    Category
    Compact enclosure
    enclosure nominal height
    19.69 in (500 mm)
    enclosure nominal width
    19.69 in (500 mm)
    enclosure nominal depth
    9.84 in (250 mm)
    door type
    Plain
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    installation accessory type
    Wall-mounting
    device composition
    Lock 1
    Door 1
    Body 1
    Complementary
    body type
    Gutter-shaped front profile double sheet thickness
    Single piece body
    number of doors
    1 front face
    door opening side
    Reversible 120 °
    lock type
    Screw driver insert lock
    accessibility for operation
    Front
    removable parts
    Door by hinges
    material
    Steel
    surface finish
    Epoxy-polyester powder
    colour
    Grey RAL 7035
    standards
    IEC 62208
    product certifications
    UL
    product weight
    11.15 kg
    Environment
    IP degree of protection
    IP66 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    00785901897101
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    23.670000000000002
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0810  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 28: Universal Enclosures (Version 1.0)
    Unversal Enclosures (Version 2.0)
    Date 11/5/18
    Size 47 MB
    CAD
    Date
    Size
    Add to My Documents
    DXF Drawings for Enclosure S3DC 500x500x250 (Version 1.0)
    CAD files for NSYS3DC5525: Spacial S3DC (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.