USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Spacial S3DB H300xW400xD150. IP66, IK10, RAL7035. No

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    87.95 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial S3DB
    Application
    Terminal application
    Category
    Compact enclosure
    enclosure nominal height
    11.81 in (300 mm)
    enclosure nominal width
    15.75 in (400 mm)
    enclosure nominal depth
    5.91 in (150 mm)
    door type
    Plain
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    installation accessory type
    Horizontal or vertical position
    Wall-mounting
    product destination
    For equipping with terminal
    device composition
    Lock 1
    Door 1
    Body 1
    Complementary
    body type
    Single piece body
    Gutter-shaped front rail double sheet thickness
    number of doors
    1 front face
    door opening side
    Reversible 180 °
    lock type
    3 mm double-bar lock
    accessibility for operation
    Front
    removable parts
    Door by hinges
    material
    Steel
    surface finish
    Epoxy-polyester powder
    colour
    Grey RAL 7035
    standards
    IEC 62208
    product certifications
    DNV
    BV
    UL
    CUL
    GL
    LR
    product weight
    4.748 kg
    Environment
    IP degree of protection
    IP66 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    003606480158780
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    13.99
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0810  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD Drawing - 3D STP Format -S3DB H300xW400xD150 (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate of conformity to IEC/EN 62208 of Spacial S3D-S3DB-S3DM and S57 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.