USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYS3DB25315 Picture

NSYS3DB25315

Schneider Eletric NSYS3DB25315 Picture
NSYS3DB25315

Spacial S3DB . H250xW300xD150. IP66, IK10, RAL7035. No

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    168.94 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial S3DB
    Application
    Terminal application
    Category
    Compact enclosure
    enclosure nominal height
    9.84 in (250 mm)
    enclosure nominal width
    11.81 in (300 mm)
    enclosure nominal depth
    5.91 in (150 mm)
    door type
    Plain
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    installation accessory type
    Wall-mounting
    Horizontal or vertical position
    product destination
    For equipping with terminal
    device composition
    1 body
    1 door
    1 lock
    Complementary
    body type
    Gutter-shaped front rail double sheet thickness
    Single piece body
    number of doors
    Front face 1
    door opening side
    Reversible 180 °)
    lock type
    3 mm double-bar lock
    accessibility for operation
    Front
    removable parts
    Door by hinges
    material
    steel
    surface finish
    epoxy-polyester powder
    color
    grey RAL 7035)
    standards
    IEC 62208
    product certifications
    GL
    BV
    UL
    LR
    CUL
    DNV
    net weight
    7.44 lb(US) (3.374 kg)
    Environment
    IP degree of protection
    IP66 IEC 60529
    IK degree of protection
    IK10 IEC 62262
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    03606480158827
    Package weight(Lbs)
    4.33 kg (9.55 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Latvian
    • Slovenian
    • Danish
    • Ukrainian
    • French
    • Finnish
    • Hungarian
    • Norwegian
    • Dutch
    • Kazakh
    • Korean
    • Portuguese
    • Russian
    • Lithuanian
    • Greek
    • Czech
    • Polish
    • Italian
    • Romanian
    • German
    • Swedish
    • Bulgarian
    • Estonian
    CAD
    Date
    Size
    Add to My Documents
    CAD Drawing - 3D STP Format -S3DB H250xW300xD150 (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate of conformity to IEC/EN 62208 of Spacial S3D-S3DB-S3DM and S57 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /