USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

set of 2 Spacial SF/SM partial 19" swing rack supports - 600 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    73.84 USD
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Swing rack support
    Application
    Electronic application
    Multi-purpose
    For enclosure nominal dimensions
    H: 
    mounting support
    Cross rails for height or depth adjustment
    19" multiple bracket
    range compatibility
    Spacial SF
    Spacial SM
    Spacial SF-E
    device composition
    2 support
    Fixing elements
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    surface finish
    Zinc coated
    fixing mode
    By fixing element structure of enclosure
    adjustment
    Adjustable in height or depth with a pitch of 25 mm
    height
    1.77 in (45 mm)
    width
    Nominal: 23.62 in (600 mm)
    650 mm
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    003606480067396
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.2700000000000005
    Returnability
    N
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD files for NSYRSWSP6: Mounting accessories (Version 1.0)
    CAD Drawing - 3D STP Format - set of 2 Spacial SF/SM partial 19" swing rack supports - W600 mm (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.